Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Powercbl M12 S-cod f 3G2,5mm² 2+PE 10,0m
Bill of material
HARTING 618878016100
MANUID
Product number of the Manufacturer
618878016100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
Powercbl M12 S-cod f 3G2,5mm² 2+PE 10,0m
SUPPLIERALTNO
Alternative product number
61 88 780 1610 0
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Powercbl M12 S-cod f 3G2,5mm² 2+PE 10,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part