Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Powercbl M12 S-cod f 4G1,5mm² 3+PE 10,0m
Bill of material
HARTING 618878017100
MANUID
Product number of the Manufacturer
618878017100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
Powercbl M12 S-cod f 4G1,5mm² 3+PE 10,0m
SUPPLIERALTNO
Alternative product number
61 88 780 1710 0
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Powercbl M12 S-cod f 4G1,5mm² 3+PE 10,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Ex 8D Kit HCC-M20/HTE-M20
    HARTING
    Han Ex 4A-QL Kit HCC-M20/HTE-M20
    HARTING
    Han-Power S Han Q4/2 F 2,5-4,0mm²
    HARTING
    Han Q8 Sti GW 6x1,5qmm sw 5,0m lang
    HARTING
    RJI coupler housing empty IP 65/67
    HARTING
    Han Q8 Sti/Han 10 EMV Bu Servoltg.
    HARTING
    Han D M Crimpkontakt 0,14-0,37mm² GT/SMC
    HARTING
    Pneum. contact metal ID 8mm, female
    HARTING
    CONNEX cPot CP-AF25
    HARTING
    CONNEX cPot  CP-CF25
    HARTING
    Powercbl 7/8" f 5G1,5mm² 4+PE 5,0m
Download CAD models
No generation actions are associated with this part