Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/FKM - Globe control valves Typ 640 pneumatic
Bill of material
640,PP/FKM,DN015,DIN,pneu,FKzu,lin
CNSORDERNO
640,PP/FKM,DN015,DIN,pneu,FKzu,lin
VK
Valve body
PP
DG
Seal
FKM
DN
Nominal Width
FL
Flansch
WI
Effective direction
KE
Characteristic
INFO
Info
D1
Ø D1
220 mm
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
440.5 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models