Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP FO CABL-3M-2xPP Metal LCD OV MM50
Bill of material
HARTING 33582310030027
MANUID
Product number of the Manufacturer
33582310030027
PREVIEW
Preview
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 3 m, Diameter: 6.5 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 3 m, Diameter: 6.5 mm
MANUTYPEDESC
Manufacturer Type Description
PP FO CABL-3M-2xPP Metal LCD OV MM50
SUPPLIERALTNO
Alternative product number
33 58 231 0030 027
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
PP FO CABL-3M-2xPP Metal LCD OV MM50
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models