Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP RJ45 OV, PP cable Hood,0,5m, 26/7,PUR
Bill of material
HARTING 33452320050003
MANUID
Product number of the Manufacturer
33452320050003
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
PP RJ45 OV, PP cable Hood,0,5m, 26/7,PUR
SUPPLIERALTNO
Alternative product number
33 45 232 0050 003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
PP RJ45 OV, PP cable Hood,0,5m, 26/7,PUR
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Circular RJ45 Connectors
    HARTING
    har-port RJ45 Cat.6; PFT 3,5m cable
    HARTING
    har-port RJ45 Cat.6; PFT
    HARTING
    RJI cable 4x2xAWG26/7 CAT6A PUR, 2.0m
    HARTING
    har-port RJ45 Cat.6; PFT 2m black
    HARTING
    RJI DB Cat6a Cable Assy yellow PUR 12,5m
    HARTING
    har-port RJ45 Cat.6; PFT 0,7m black
    HARTING
    har-port RJ45 Cat.6; PFT 2,0m cable
    PHOENIX CONTACT
    2891372 - FL CAT6 PATCH 15,0
    HARTING
    har-port RJ45 Cat.6; PFT 5,0m cable
    HARTING
    RJ45 CAT5 8P MA DE BK CABLE ASSY, 500MM
    HARTING
    har-port RJ45 Cat.6; PFT 0,4m cable
    HARTING
    Hybridcable Cat.6 4x2xAWG26/7,4x1,5;100m
    HARTING
    PP RJ45 OV, PP cable Hood,2m, 26/7,PUR
Previews
Download CAD models
No generation actions are associated with this part