Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP RJ45 OV, PP cable Hood,3,5m, 26/7,PUR
Bill of material
HARTING 33452320350003
MANUID
Product number of the Manufacturer
33452320350003
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3.5 m
MANUTYPEDESC
Manufacturer Type Description
PP RJ45 OV, PP cable Hood,3,5m, 26/7,PUR
SUPPLIERALTNO
Alternative product number
33 45 232 0350 003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
PP RJ45 OV, PP cable Hood,3,5m, 26/7,PUR
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJ45 CAT5 8P MA DE GN CABLE ASSY, 1.5m
    Weidmüller
    1433800000 - RJ45C5 T1D 3.3N4N TY
Previews
Download CAD models
No generation actions are associated with this part