Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
EWAR - Ernst Wagner
Description
PP126 - Waste Bin 23l
Bill of material
PP126 Waste bin 23l satin - 727815
PN
Article-No./Description
AS
Surface
CNSORDERNO
Ident-No.
LODLEVEL
LOD Level
W
Weight
2.8 kg
INFO
Info
PDF
WEB
Detail page wagner.de
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EWAR - Ernst Wagner
    WP151-1 - Waste basket 48l
    EWAR - Ernst Wagner
    WP201 - Waste basket 35l
Previews
3D
Dimension
2D
Download CAD models