카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
PP4-03
TPC Global
Air Preparation Unit
PC4
Powered by
CAD모델 선택
{tpc_global/air_prepar_unit/frl_4000/pp4_piggyback_asmtab.prj},{NB=PP4-03},{IDNR=},{ORDER=PP4},{PT=},{PS=03},{DO=},{BO=},{PG=},{SO=},{PPATH=pp4_piggyback_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
TPC Global
Description
PP4 - PP4 Series
Bill of material
PP4-03
IDNR
Ident number
ORDER
Order No.
PP4
PT
Port Type
Rc
NPT
G(PF)
Rc
NPT
G(PF)
PS
Port Size
3/8
1/2
3/8
1/2
DO
Drain Option
( ) Manual Push Drain
(D) Auto Drain (N.O Type)
( ) Manual Push Drain
(D) Auto Drain (N.O Type)
BO
Bracket Option
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
PG
Pressure Gauge
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
SO
Special Option
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(J2) Filter element-20µm
(J4) Filter Element-40µm
(K) Built-in Check Valve
(R) Flow Direction : R-->L
(T) Tamper Resistant Kit
(XC16) No Brass
(Q1) Metal Bowl (Level Gauge)
(Q2) Metal Bowl
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(J2) Filter element-20µm
(J4) Filter Element-40µm
(K) Built-in Check Valve
(R) Flow Direction : R-->L
(T) Tamper Resistant Kit
(XC16) No Brass
(Q1) Metal Bowl (Level Gauge)
(Q2) Metal Bowl
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청