PPA100
SMC
sensors_and_switches
pressure_switches
PPA Compact Manometer
Powered by
CAD模型選擇
{smc/sensors_and_switches/pressure_switches/ppa/ppa_asmtab.prj},{NB=PPA100(0)},{PRESSURE=0},{FITTING=},{CASE=},{UNIT=},{PPATH=ppa/assembly/ppa_asmtpl.prj},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PPA - Compact Manometer
Bill of material
PPA100
PRESSURE
Pressure specification
(0) -0.1 to 1 MPa (For high pressure)
(1) -101 to 10 kPa (For vacuum)
(2) -10 to 100 kPa (For low pressure)
(0) -0.1 to 1 MPa (For high pressure)
(1) -101 to 10 kPa (For vacuum)
(2) -10 to 100 kPa (For low pressure)
FITTING
One-touch fitting type
(-) None
(04) dia.4 (mm size), KQ2H04-M5N
(06) dia.6 (mm size), KQ2H06-M5N
(-) None
(04) dia.4 (mm size), KQ2H04-M5N
(06) dia.6 (mm size), KQ2H06-M5N
CASE
Option : Case Holder
(-) None
(B) With PPA-B
(-) None
(B) With PPA-B
UNIT
Unit specifications
(-) With the unit switching function
(M) Fixed in SI unit
(-) With the unit switching function
(M) Fixed in SI unit
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求