Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
PPAC-50MAS - Panel Feed-through,Screw Connection,M6,300V,150A
Bill of material
PPAC-50MAS
NAME
Name
PPAC-50MAS
PREVIEW
Preview
PTTE
Product type
Panel Feed-through
PH
Pitch
18.80 mm
CR
Color
GREY (default)
CNMD
Connection method
Screw Connection
TEOFLG
Type of locking
With mounting flange
LH
Length
18.8 mm
WH
Width
77.9 mm
HH
Height
54 mm
CTDM
Circuit diagram
1
NROFPS
Number of poles
01P
LL
Level
1
CNPS
Connection points
2
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
630 V
RDCT
Rated Current
150 A
RDVE2_2
Rated Voltage(II/2)
1000 V
RDVE3_2
Rated Voltage(III/2)
1000 V
RDVE3_3
Rated Voltage(III/3)
630 V
RIV2_2
Rated Impulse Voltage(II/2)
8 kV
RIV3_2
Rated Impulse Voltage(III/2)
8 kV
RIV3_3
Rated Impulse Voltage(III/3)
8 kV
CCSS_MIN
Conductor cross section solid. min
16 mm²
CCSS_MAX
Conductor cross section solid. max
50 mm²
CCSSD_MIN
Conductor cross section stranded. min
16 mm²
CCSSD_MAX
Conductor cross section stranded. max
50 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
10 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
50 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
10 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
50 mm²
CWSCSS_MIN
2 conductors with same cross section,solid,min
6 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
16 mm²
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
10 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
16 mm²
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
6 mm²
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
16 mm²
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
6 mm²
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
10 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
150 A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
300 V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
150 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
600 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
5 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
6 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
1/0 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
6 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
1/0 AWG
SWTD
Screw thread
外侧:M6,内侧:M8
SRSE
Screwdriver size
外侧:#6,内侧:13
TT_MIN
Tightening torque min
5.9 N.m
TT_MAX
Tightening torque max
6 N.m
SGLH
Stripping Length
24~25 mm
FP
Finger protection IP20(IEC60529)
NO
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1776038-6
    Weidmüller
    1289410000 - S2C-SMT 3.50/30/90G 3.2SN BK BX
    Weidmüller
    1840160000 - SL-SMT 5.00HC/06/90G 3.2SN BK BX
    Weidmüller
    1026860000 - SL 7.62HP/03/90F 3.2 SN BK BX
    Weidmüller
    1728110000 - S2L 3.50/30/90G 3.5SN BK BX
Previews
3D
2D
Download CAD models