Catalog navigation
Wybór modelu CAD
Dostępne producty: 1664
HELP_VARIABLE
Company
Elettrotec
Description
PPC - Pressure switch with one or two SPDT contacts
Bill of material
PPC150FN14K
CODE
Code
RNG
Pressure range
CNTLV
Contacts number
FLNG
Flange material
MMB
Membrane material
FLT
Process connection
14K - G1/4 BSPT taper
CNTY
Special contact options
SGRS
Degreased for oxygen
TGAS
Tested for applications with gas
CNN
Connector type
CNT
Contact type
SPDT Contacts
CRP
Body material
A - Anodized aluminium
PMAX
Maximum static pressure
600 bar
TENSMAX
Maximum Voltage
V (ac)
CURR
Current
A
TMIN
Minimum temperature
°C
TMAX
Maximum temperature
°C
IP
IP Protection
65
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD