Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
PPRS - Work Stopper Pins Small Head Sphere Type
Bill of material
PPRS10-P5.0-L11.0-B3.5
PN
Part Number
D
mm
P
P 0.5mm Increment
mm
Enter value for P
P 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse)
R
0.50 mm
ALT1
Threaded Insert
ALT2
Wrench Flats
SC
SC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models