Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPT018 - Probe-PCB test standard type·Minimum installation center distance 18mil/0.46mm
Bill of material
PPT018-B
CODE
Code
PPT018
TYPE
Type
Standard Type For Pcb Testing
MAT1
The Needle shaft material
SK4 equal
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
Qin Steel Wire
SUR
Surface Treatment
Gold Plating
OPT
Optional needle sleeve
PRT018W
SHAPE
Needle shaft tip shape
DIS
Installation size (min.)
18mil/0.46mm
STROKE
Stroke
1.5mm(1.0mm)
ELE
Rated current
0.3 A
RES
Contact Resistance
250
FRE
Replacement reference use times
10,000 Times
LINK
Website
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models