Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPT058 - Probe-PCB test standard type·Minimum installation center distance 40mil/1.0mm
Bill of material
PPT058-B
CODE
Code
PPT058
TYPE
Type
Standard Type For Pcb Testing
MAT1
The Needle shaft material
SK4 equal
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
Qin Steel Wire
SUR
Surface Treatment
Gold Plating
OPT
Optional needle sleeve
PRT058W
SHAPE
Needle shaft tip shape
DIS
Installation size (min.)
40mil/1mm
STROKE
Stroke
2.0mm(1.3mm)
FORCE
Spring Force ( N )
56
ELE
Rated current
2 A
RES
Contact Resistance
70
FRE
Replacement reference use times
40000
LINK
Website
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models