Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 1,0m
Bill of material
HARTING 33592220100012
MANUID
Product number of the Manufacturer
33592220100012
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 1,0m
SUPPLIERALTNO
Alternative product number
33 59 222 0100 012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 1,0m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part