Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 2,0m
Bill of material
HARTING 09482847756020
MANUID
Product number of the Manufacturer
09482847756020
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 2,0m
SUPPLIERALTNO
Alternative product number
09 48 284 7756 020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 2,0m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok