Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 Power 250V/16A 3G1.5qmm PUR 10m
Bill of material
HARTING 33592221000001
MANUID
Product number of the Manufacturer
33592221000001
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
PPv4 Power 250V/16A 3G1.5qmm PUR 10m
SUPPLIERALTNO
Alternative product number
33 59 222 1000 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
PPv4 Power 250V/16A 3G1.5qmm PUR 10m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    HARTING
    FO-BH-D 2Ch 9/125 G657.A1 - LCdx, 1,0m
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok