Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Festo
Description
PQ-RK-B - pipe clamp
Bill of material
550596 PQ-RK-15-B
TNR
Part number
TYP
Type
D
mm
D1
7.5 mm
D2
6 mm
A
mm
B
mm
C
3 mm
E
14 mm
F
mm
G
mm
H
mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models