Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FAR
Description
PR-L - STEEL THREADED INSERTS REDUCED HEAD
Bill of material
60603001
CODE
Code
60603001
DESC
Description
INS.STEEL M3PR SF
MAT
Material
Steel
DD
Format
M3x0,5
B
Head dimension
5.3 mm
D
Head dimension
4.7 mm
L
Insert Lenght
9 mm
M
hexagon size
0.0 mm
SPMIN
Grip range MIN
0.5 mm
SPMAX
Grip range MAX
1.5 mm
VERSION
Version
SP
e
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models