Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
PR1 Series - Air Regulator
Bill of material
PR1-M5
IDNR
Ident number
SER
Regulator Unit
PR1
TH
Thread
TC
Tube Connection
OP
Option
A
126 mm
B
126 mm
C
198 mm
D
98 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models