Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HPC
Description
PR105 - Articulated levelling foot – Ø103 - Load 25 000N
Bill of material
HPC - PR105-24-250
REF
Part number
ROT1
Rotation 2
°
ROT2
Rotation 2
°
MAT
Rod material
D
ØD
103 mm
F
ØF
B
mm
A
51 mm
AF
A/F
20 mm
G
32 mm
H
mm
H1
mm
CS
Static load
25000 N
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models