Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Thermokon
Description
PR25+ - Surface Sensor Prism Temperature
Bill of material
658799 PR25+ TRA MultiRange T180 L1000
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
temperature
AT
Application/type
Surface sensor
KONFIG
Configuration
S
Sensor
AGSPA
Output voltage
TEB
Operating range temperature
GKT
Accuracy temperature
AST
Output signal temperature
TEBG
Operating range temperature enclosure
EBF
Operating range humidity
max. 85% rH short term condensation
SPANN
Power supply
LA
Power consumption
MBM
Material in touch with media
Sensor probe, Ø=11/15 mm, aluminium, hex pressed (IP65)
EL
Installation length
28 mm
GEH
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
AL
Connection cable
LAL
length connection wire
1
GEW
Weight
g
VP
Packaging
170 x 120 x 0
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-S pure white, incl. fixing kit rawlplugs and screws (2x each)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models