Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
PR40 - Articulated levelling foot – Ø40 - Load up to 10 000N
Bill of material
HPC - PR40-8-100
REF
Part number
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
MAT
Material
D
ØD
40 mm
F
Thread ØF
B
mm
A
27 mm
AF
A/F
12 mm
G
16.5 mm
H
mm
H1
I
mm
C
Max. load
N
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models