Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Riegler
Description
Precision pressure regulators without air consumption, without gauge
Bill of material
637.72
ARTNR
Art. No.
GEW
Thread G
1/4
RB
Control range
bar
DF
Flow rate
l/min
A
82.0 mm
B
148.0 mm
C
19.5 mm
D
128.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models