Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Precision three-jaw chuck 65 mm for XRAY elements - -
Bill of material
440020
BEST
Order No.
440020
BESCHR
Description
Effective span depending on intermediate clamping elements
B
width
60 mm
D
diameter
64 mm
H
height
54.4 mm
H1
height
48 mm
L
Length
60 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models