Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nordbahn
Description
Prenzlau L+AL - Park bench
Bill of material
Prenzlau L+AL ES 1,80m_72097
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
GL
Overall length
cm
GB
Width
62 cm
GH
Overall depth
88 cm
SL
Seat length
cm
GEW
Gewicht in ca.
87 kg
MG
Material frame
Flachstahl
OB
Surface
verzinkt und pulverbeschichtet
GF
Frame colour
DB703
H
Wood
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
nein
BM
Fasteners
Stahlanker
ABM
Number of fasteners
4
B
Particularities
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nordbahn
    Berlin L - Park bench
    NOVA SIRIA
    MGR-S - Single bolt coupling
    Nordbahn
    Ludwigshafen L - Park bench
    Parker
    FM EO - EO2-FM Functional nut / for steel tubes
    Parker
    W EO-3 - Union elbow
    Parker
    WSV EO-3 - Bulkhead elbow
    Parker
    JMTX Triple-Lok Run - Union tee reducing
    Nordbahn
    Heidelberg - Seating group
    Parker
    Hydraulic Quick Coupling with Parker Profile, Series H
    Nordbahn
    Rostock L+AL - Park bench
    Parker
    FORM EO - EO2-FORM Functional nut
    Nordbahn
    Mainau - Planter
    Parker
    DGHD208-R EO - Double elbow male stud ball bearing rotary union
Previews
3D
2D
Download CAD models