Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BRUGG Pipes
Description
Press fitting coupling equal - Sanitary
Bill of material
1011566
SC
System classification
Sanitary
PT
Type of pipe
Fitting
SU
Sales unit
Piece
SO
Range
Press fitting coupling
ARTNR
Article number
LOD
LOD-Level
PEX
ØPEX
mm
DN
mm
AM1
Outer diameter d
mm
W
Weight
kg/Pcs
ET
Operating temperature
95 °C
ED
Operational pressure
10 bar
BESC
Description
MAT
Material properties
Brass
L
Length
mm
B
Width
mm
T
Height
mm
VOL
Volume
l/m
N
Norms
ISO 15875-5
URL
https://www.bruggpipes.com/en/calpex-connectors/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models