Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MOVET
Description
Pressed line vulcanized base Ø123 with 4 bores
Bill of material
MOVET+4061408034413
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
S
base thickness
7 mm
B
usable thread lenght
mm
D
base diameter
123 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
23.5 mm
H
total height
mm
SL
maschine foot load
20000 N
INFO
Download link
Download link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models