Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Agro
Description
Pressure balance element - Pressure balance element steel A4 with membrane
Bill of material
2460.12.97.34
AGRO
Agro no.
2460.12.97.34
G
Thread
M12x1.5
SW
Width across flats
17 mm
H
Dimension
7 mm
L
Thread lenght
8 mm
ST
Piece number
10