Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Hugro
Description
Pressure balance element with sintered filter
Bill of material
HUGRO 556.17SB.00
ARTNR
Article number
G
Thread
SW
Width across flats
mm
H
Overall hight
mm
L
Lenght
8 mm
ST
Piece number
KW
Cable gland material
MS_VERN
KT1
Cable gland temperature range of
-50
KT2
Cable gland temperature range of
110
KS
Cable gland Degree of protection / tightness
IP 54
ZTN
Customs tariff number
74199990
GPS
Weight per piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hugro
    Gegenmuttern - Messing, mit PG, zölligem und metrischem Gewinde
    HARTING
    Uni-Dicht-Verschraubung Pg21, 7-10,5mm
    HARTING
    Uni-Dicht-Verschraubung Pg 16, 6,5-9,5mm
    SIEMENS
    Bell transformer (<= 18VA)
    Hugro
    Flanschwinkel (metrisch) - Zink-Druckguss mit metrischem Innengewinde
    Hugro
    Sealing Plugs
    S+S Regeltechnik
    Metal sinter filter SF-M - Plastic sinter filter
    HARTING
    DSUB HAND TOOLS
    SIEMENS
    Control module for frequency converters
    Hugro
    Gegenmuttern - Edelstahl, mit PG und metrischem Gewinde
Previews
3D
2D
Download CAD models