Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lichtgitter
Description
Pressure locked gratings
Bill of material
P 330-33-3-1-1-1000-1000
PRODUKTGRUPPE
Product group
Pressure locked gratings
TEIL
Stock item
10002285
BESTNR
Grating type
P 330-33-3
LODLEVEL
Level of detail
WERKSTOFF
Material
OF
Surface treatment
TSH
Bearing bar height (BBH)
mm
TSS
Bearing bar thickness (BBT)
mm
TT
Bearing bar pitch (BBP)
mm
QT
Crossbar pitch (CP)
mm
L
Length (dimension in the bearing bar direction) (L)
mm
Enter value for L
Length (dimension in the bearing bar direction) (L)
mm
cm
inch
ft
B
Width (dimension in the crossbar direction) (B)
mm
Enter value for B
Width (dimension in the crossbar direction) (B)
mm
cm
inch
ft
RH
Slip resistance
G
Weight
27.2 kg
RHG
Rating group
-
INFO2
Lichtgitter website
HTML (Online)
ADDPDF
Version of data sheet
HINWEIS
Notice
-
HINWEIS2
Notice 2
The data given in this table corresponds to the current status. We reserve the right to make changes to the production program, the data and technical changes. Have Lichtgitter approve technical feasibility in the event of an order.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models