Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Riegler
Description
Pressure switches, vacuum type, electrical connection with plug connector, type A acc. to DIN 43650
Bill of material
DS 5901
ARTNR
Art. No.
AN
Connection
ESB
Adjustment range
-0,85/+1 bar bar
A
48.0 mm
B
28.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models