Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
PRF-SDD-1 - Mounting for Ø12mm Prox detector- For aluminium profile
Bill of material
HPC - PRF-SDD-12
REF
Part number
PRF-SDD-12
POS
Nut position
mm
Enter value for POS
Nut position
mm
cm
inch
ft
D
ØD
12 mm
MAS
Weight
40 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models