Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
PRF4590 - Aluminium profile - Standard - Section : 45 x 90 mm
Bill of material
HPC - PRF4590-3
REF
Part number
PRF4590-3
LX
100.842 cm4
LY
24.321 cm4
L
Length
3000 mm
MAS
Weight
3.134 kg/m
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models