Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block - -
Bill of material
272700
BEST
Order No.
SSTELLE
Interface fitted
SWA 39 / SWA 8 mm
B
V-block width
55 mm
H
height
46 mm
L
V-block length
mm
PRISMAUFN
V-block angle
120°
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models