카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PRM3-PT025/10N/S
Duplomatic
Group 6: MODULAR VALVES
61 201 PRM3 Direct operated pressure relief valve - ISO 4401-03 (CETOP 03)
Powered by
CAD모델 선택
{duplomatic/06_modular_valves/61201/61201_asmtab.prj},{NB=PRM3-PT025/10N/S},{IDNR=},{TIPO=PRM3},{PR=025},{ES=PT},{SER=10},{GU=N},{K=S},{W=},{PPATH=61201_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
PRM3 - Direct operated pressure relief valve - ISO 4401-03 (CETOP 03)
Bill of material
PRM3-PT025/10N/S
TIPO
Type
PRM3
PR
Pressure adjustment range
025 = up to 25 bar
070 = up to 70 bar
140 = up to 140 bar
210 = up to 210 bar
350 = up to 350 bar
025 = up to 25 bar
070 = up to 70 bar
140 = up to 140 bar
210 = up to 210 bar
350 = up to 350 bar
ES
Configurations
PT = single on line P with discharge in T
AT = single on line A with discharge in T
BT = single on line B with discharge in T
DT = double on lines A-B with discharge in T
D = double on lines A-B with crossed discharges
BA = single on line B with discharge in A
PT = single on line P with discharge in T
AT = single on line A with discharge in T
BT = single on line B with discharge in T
DT = double on lines A-B with discharge in T
D = double on lines A-B with crossed discharges
BA = single on line B with discharge in A
SER
Series No.
10
mm
GU
Seals
N=NBR for mineral oils
V = FPM seals for special fluids
N=NBR for mineral oils
V = FPM seals for special fluids
K
Adjustment knob
S = With hexagonal socket screw
K = Adjustment knob
S = With hexagonal socket screw
K = Adjustment knob
W
Surface treatment
W7 = zinc‐nickel, galvanic
W7 = zinc‐nickel, galvanic
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청