您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
CSWIC3 DSC
Bishop-Wisecarver
DualVee Vee Guides
DualVee Vee Guide Wheels
Discontinued Products
Powered by
CAD模型選擇
{bwc/dual_vee/wheels/discontinued_products/crown_rollers_dsc.prj},{NB=CSWIC3_DSC},{D=1.803},{W=0.625},{A=1.444},{H=0.7480},{SIZE=3},{DIMDET1=D( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" ),W( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" ),A( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" ),B( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" ),C( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" ),G( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" ),H( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" ),WEIGHT( title=\"$var. ($desc.)\", format=\"$value(SRC=VALDESC).\" )},{MAT=},{PROTECTION=},{SD=C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Product Discontinued - DualVee Crown Roller
Bill of material
CSWIC3_DSC
PN
Part number
CSWIC3
MAT
Wheel Material
AISI 52100 Carbon Steel
AISI 52100 Carbon Steel
SIZE
Wheel Size
3
PROTECTION
Protection
Shielded
Shielded
SD
Stud Design
Concentric
Eccentric
Concentric
Eccentric
D
Outer Diameter
1.803
Inch
W
Width
0.625
Inch
A
A Overall Length
1.444
Inch
B
B Thread Length
0.595
Inch
C
C Thread
M12 x 1.75
E
E Pilot Diameter
0.000
Inch
F
F Pilot Length
0.000
Inch
G
G Internal Hex
0.3150
Inch
H
H Hex
0.7480
Inch
WEIGHT
Weight
190.0
g
RLN
Working Radial Load Capacity LR
5900
N
RLLBF
Working Radial Load Capacity LR
1326
lbf
EC
Eccentric
0.000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Crown Roller - MadeWell Crown Roller
Bishop-Wisecarver
31.10.2023
Product Discontinued - DualVee Integral Studded Steel Guide Wheel
Bishop-Wisecarver
31.10.2023
Integral Studded Polymer Vee Wheel - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Studded Vee Wheel SWS Series - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
CCGRB - Longitudinal guide wheel
SRD-FA
04.07.2022
TGRAU, TGRSU - Vertical Guide Rollers - Urethane
Misumi
06.06.2021
QBQ01_42 - Guide wheel ??¨¨ longitudinal type
Yiheda 3D Electronic Gallery
09.05.2024
MVH, MVHL, MVHS, MVHSL - V Guide Systems - Millimeter Size 70 degree Type W...
Misumi
30.06.2021
Crown Rollers - MadeWell
HepcoMotion
08.11.2023
40xx - Standard Axial Bearing
HepcoMotion
20.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求