Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.101 - Aluminium Construction Profiles Series 40
Bill of material
54.101.0100
ARTIKELNR
Article number
54.101.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
2.97 kg/m
BZ1
Description
Profile mk 2040.101
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
80 x 40 mm
FRB
Colour
Alu
LGL
Stock Length
5100 mm
A
Surface area
1100.00 mm2
IX
Moment of inertia
19.69 cm4
IY
Moment of inertia
72.70 cm4
WX
Section Modulus
9.64 cm3
WY
Section Modulus
17.98 cm3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models