Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 40x40 - ERO Profile technic
Bill of material
SP5531N0010
ARTNR
Order-No.
SP5531N0010
ABMASSE
Dimensions cross section
40x40 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
AUSFUEHRUNG
Execution cross section
OPT
More options
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
8.44 cm^4
LY
8.44 cm^4
WX
4.12 cm³
WY
4.12 cm³
A
5.99 cm³
G
1.62 kg/m
GEW
Weight
0.016 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models