Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Profile Connector 90° M45, Slot 8 (Set)
Bill of material
099J08M08
PARTNR
Part #
SET
Set
WEIGHT
Weight
28 g
CTN
Customs Tariff Number
73259990
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Angle Connector 45, 45°
    FATH
    Adapter Plate 40 Height Adjustable
    FATH
    Mitre Connector 45°
    FATH
    Plate Connector B
    FATH
    Plate Connector I PA 40, Nut 8 (Set)
    Inocon
    LSP - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Type IV, with internal serration
    HPC
    PRF-FIX-UNI - Universal fastener - Fastener for aluminium profile
    FATH
    Profile Connector 90° B / M30, Slot 8 (Set)
    FATH
    Clamping Spring for Clamp Profil 18 x 32
    FATH
    Cube Connector 45, 2D
Previews
3D
Dimension
2D
Download CAD models