You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
すべてのカタログ
形状検索
スケッチ検索
Variable Search
認定カタログ
カテゴリ別
国
By Standards
利用可能なカタログ言語:
Deutsch
English
English
QAシール情報
カタログ: RK Rose+Krieger
Created: 01.12.2020
カタログの特徴:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
MCA6012AA0250 Profil-Führung – SQL SQL60x120 (Hub: 0 Fpos: 0)
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Without screw / timing belt drive
Powered by
CADモデル選択
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_ohneantrieb/mt_sql_rollenf_profil_bg_assytable.prj},{NB=MCA6012AA0250#SQL60x120_(Hub:_0_Fpos:_0)},{GL=250},{B=165},{C=144},{F=91},{H=120},{J=200},{K=60},{M1=100},{M2=100},{HUBMAX=5750},{MASSGL=5.070},{MASSHB=1.060},{BREE=4},{LAN=20.000},{FSNR=2},{IDNR=},{ARTIKEL=Profil-Führung – SQL},{TYPE=SQL 60x120},{TYPEHELP=SQL60x120},{CODE=MCA6012AA},{G=M8x 20 tief},{PPATH=schablonen/sql_rollenf_sbl.prj},{ECLASS80=23-30-17-02},{WARENNUMMER=84798997},{KEYWORDSGER=lineareinheit, linearachse, formatachse, handlingsachse, schiebeachse, schiebelineareinheit, Lineareinheit ohne Antrieb, Lineareinheit ohne spindelantrieb, lineareinheit ohne motor, rose+krieger lineareinheit, rose und krieger lineareinheit, Schiebeeinheit},{HUB=0},{FPOS=0}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
パーツ比較に追加
選択可能な製品数: 9
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Profile guide SQL - Linear unit
Bill of material
MCA6012AA0250 Profil-Führung – SQL SQL60x120 (Hub: 0_Fpos: 0)
ARTIKEL
Article description
Profile guide – SQL
TYPE
Type
SQL 60x120
SQL 60x120
BEST
MCA6012AA0250
MCA6012AA0250
HUB
Travel
mm
Enter value for HUB
Travel
mm
cm
inch
ft
OK
FPOS
Position guide table
mm
GL
Basic length
250
250
mm
B
Breite Führungsschlitten
165
165
mm
C
Total height
144
144
mm
F
Abstand bis zur Stellschraube
91
91
G
Thread
M8x 20 tief
H
Profilhöhe
120
120
mm
J
Length travel guide
200
200
mm
K
Breite Profil
60
60
mm
MASSHB
Weight per 100mm Stroke
1.060
1.060
mm
CNSMASSEXACT
Calculated weight
5.070
5.070
kg
ECLASS80
eClass V 8.0
23-30-17-02
WARENNUMMER
Customs tariff number
84798997
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
見積り依頼書