Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Profile joint - Connection technology
Bill of material
4015550 Profil-Gelenk F-40
ARTIKEL
Article description
TYPE
Type
BEST
Order-no.
BEFSATZ
Fixation Set
A
Width
40.000 mm
B
center
28.000 mm
C
Height
mm
SCHWENKB1
°
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time after receipt of order
1 Week after receipt of order
WEEE
Registrierungsnummer WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-03-01
WARENNUMMER
Customs tariff number
76109090
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models