Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2007
Bill of material
51.07.0100
ARTIKELNR
Article number
51.07.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
6.42 kg/m
BZ1
Description
Profile mk 2007
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
50 x 150 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
2381.00 mm²
IX
Moment of inertia
48.67 cm4
IY
Moment of inertia
622.49 cm4
WX
Section Modulus
27.38 cm³
WY
Section Modulus
83.00 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Maschinenbau Kitz
    Profile mk 2027
    Maschinenbau Kitz
    Profile mk 2060
    Maschinenbau Kitz
    Profile mk 2012
    Maschinenbau Kitz
    Profile mk 2028
    Maschinenbau Kitz
    Profile mk 2040.76
    Maschinenbau Kitz
    Profile mk 2010
    Maschinenbau Kitz
    Profile mk 2026
    Maschinenbau Kitz
    Profile mk 2075
    Maschinenbau Kitz
    Wear Strip mk 1033 - For the system of KTF-2010 extraction
    Maschinenbau Kitz
    Profile mk 2065
    Maschinenbau Kitz
    Profile mk 2072 - Aluminium Construction Profiles Series 50
    ASOH
    BF, Flare type
    ASOH
    CR
    ASOH
    SS
Previews
3D
Dimension
2D
Download CAD models