Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2075
Bill of material
51.75.0100
ARTIKELNR
Article number
51.75.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
2.24 kg/m
BZ1
Description
Profile mk 2075
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
35 x75 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
A
Surface area
830.23 mm²
IX
Moment of inertia
6.81 cm4
IY
Moment of inertia
49.58 cm4
WX
Section Modulus
5.34 cm³
WY
Section Modulus
13.22 cm³
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Maschinenbau Kitz
    Profile mk 2100
    Maschinenbau Kitz
    Profile mk 2080 - used to clamp Ø10 mm rods
    Maschinenbau Kitz
    Profile mk 2150
    Maschinenbau Kitz
    Profile mk 2237
    Maschinenbau Kitz
    Profile mk 2238
    Maschinenbau Kitz
    Profile mk 2236
    Maschinenbau Kitz
    Profile mk 2235
    Maschinenbau Kitz
    Profile mk 2086
    Maschinenbau Kitz
    Profile mk 2239
    Maschinenbau Kitz
    Wear Strip mk 1033 - For the system of KTF-2010 extraction
    Maschinenbau Kitz
    Profile mk 2254
    Maschinenbau Kitz
    GUF-P 2000 AA
    ASOH
    SS
    ASOH
    CW
Previews
3D
Dimension
2D
Download CAD models