Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Profilkupplung PK F 100 4kt HCP - Profilkupplung PK F 100 4kt HCP
Bill of material
400390
TYP
Typ
PK F 100 4kt
LODLEVEL
LOD Level
G
Gewicht
3.4 kg
VERP
Verpackung (Stück)
1
ARTNR
Artikel Nr.
400390
BG
Bohrungen
FLS
Formlockschrauben
L
442.5 mm
H
90 mm
B
90 mm
FMAX
F max
10.0 kN
MBMAX
Mb max
0.5 kNm
CNSSUBPART
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Sikla
    End Cap ADK F 100 - End Cap ADK F 100
    Sikla
    Square Coupling PK F 80 HCP - Square Coupling PK F 80 HCP
    Sikla
    Pivot Joint GE F - Pivot Joint GE F
Previews
3D
2D
Download CAD models