Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
PROtrough Junction Box
Bill of material
SYDRPT-JB-D
PT
Part Type
Junction Box
PC
Product Code
SYDRPT-JB-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
LID
Lid Option
A
External Width (A)
667 mm
B
External Height (B)
204 mm
HELP
Click for more support & additional sizes
Click Here
C
Internal Width (C)
190 mm
D
Internal Height (D)
130 mm
E
Lay Length (E)
1000 mm
F
Overall Length (F)
1027 mm
G
Bend Radius
90 °
W
Weight
24.9 kg
SECTOR
Product Application (please specify)
PN
Other (please specify)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
EPD
Environmental Product Declaration
Click Here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Cubis Systems
    PROtrough-Adaptor
    Cubis Systems
    PROtrough-Wedge
    Cubis Systems
    PROtrough
    Cubis Systems
    MULTIduct
    Cubis Systems
    RAILduct
    Cubis Systems
    MM Trough
    Cubis Systems
    ULTIMA
    Cubis Systems
    ULTIMA Connect
    Cubis Systems
    RAILduct T-piece
    Cubis Systems
    Duct Adapter
    Cubis Systems
    Double Spigot
    Cubis Systems
    Double Socket
    Cubis Systems
    Composite Cover and Frame
    Cubis Systems
    Concrete Cover and Frame
Previews
3D
Dimension
2D
Download CAD models