Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
PRSN - Piede snodato
Bill of material
7322800
CODE
code
MOD
Modello
D
25 mm
A
12 mm
B
9.5 mm
D1
M 8
L
mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero. Cava esagonale.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models