Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Comepi
Description
PS_6_58
Bill of material
PS1684/V0
CODE
Code
MATCASING
Casing Material
INLETS
Class II - Double insulation
IP
IP Degree of Protection
65
ACT
Operating head
Plastic lever
CONTACTS
Microswitch
APP
Approvals
CE, IMQ, UL, EAC,CSA, CCC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
TEMP
Operating Temperatures
-25 / +70 °C
TEMPSTOCK
Stock Temperatures
-30 / +80 °C
SHOCK
Protection against electrical shocks
Class II - Double insulation
UI
Rated Insulating Voltage Ui
690 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
UIMPCONT
Rated impulsive voltage
6 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
10 A (θ < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 6A / 120V - 6A / 400V - 4A Vac - A
IEDC
Rated Operational Current DC-13
24V - 6A / 125V - 0.55A / 250V - 0.4A Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
Screws with cable clamp plate M3.5 (+, -) pozidriv 2
CABLESIN
Connecting Cables Dimensions
0,75 … 2,5 mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
30
B10D
B10d (million of operations)
30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models