Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Berger Tools
Description
PS - Bracket plates
Bill of material
PS 246x296-26
ARTNR
IDNR
Ident number
TYP
Type
S
Thickness
26 mm
MAT
Material
Steel 1.1730
FT
Fine treatment
Grinded
A
mm
C
mm
D
- mm
E
mm
F
mm
D1
ø
90.0 mm
D2
ø
mm
D3
ø
mm
SM
mm
T
mm
T1
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models