Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RCM
Description
PS - Plate
Bill of material
39PA113A
CODE
-
A
12 mm
B
20 mm
C
mm
D
Ø
mm
E
Ø
20 mm
F
13.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models